PG-VFBGA-100-800
Overview
General Information
| Package Material | PG |
| Package Family | VFBGA |
| Terminals | 100 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5.994 |
| Body Width (mm) | 5.994 |
| Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PACKAGE OUTLINE, 100 BALL VFBGA 6.0X6.0X1.0 MM R2A100/BZ100
Share 07_00 | Nov 14, 2021 | PDF | 151 kb
Products
Product Families
Support


