PG-VDSON-8-6
Overview
General Information
| Package Material | PG |
| Package Family | VDSON |
| Terminals | 8 |
| Version | 6 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 4 |
| Min. Terminal Pitch (mm) | 0.8 |
-
PG-VDSON-8-6_Interactive 3D
Share 03_00 | Feb 28, 2022 | PDF | 62 kb
Downloads
Package
-
PG-VDSON-8-6_Package Outline
Share 03_00 | Feb 28, 2022 | PDF | 109 kb
-
PG-VDSON-8-6_Interactive 3D_01
Share 03_00 | Feb 28, 2022 | STP | 266 kb
Packing
-
PG-VDSON-8-6_Tape and Reel_01
Share 01_00 | Jul 28, 2022 | PDF | 101 kb
Footprint
-
PG-VDSON-8-6_Footprint Drawing
Share 02_00 | Feb 28, 2022 | PDF | 101 kb
Support


