PG-USON-6-2
Overview
General Information
| Package Material | PG |
| Package Family | USON |
| Terminals | 6 |
| Version | 2 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 2.3 |
| Min. Terminal Pitch (mm) | 0.8 |
-
PG-USON-6-2_PDF
Share 01_00 | Jan 17, 2020 | PDF | 66 kb
Downloads
Package
-
PG-USON-6-2_PDF
Share 01_00 | Jan 17, 2020 | PDF | 111 kb
-
PG-USON-6-2_PDF
Share 01_00 | Jan 17, 2020 | PDF | 66 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-USON-6-2_PDF
Share 01_00 | Jan 17, 2020 | PDF | 102 kb
Footprint
-
PG-USON-6-2_PDF
Share 01_00 | Jan 17, 2020 | PDF | 99 kb
Support


