PG-USON-16-800
Overview
General Information
| Package Material | PG |
| Package Family | USON |
| Terminals | 16 |
| Version | 800 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 6 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4900 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
001-09116
Share 08_00 | Nov 17, 2021 | PDF | 96 kb
Packing
-
TRAY, 16L QFN 3X3X0.6MM (KOSTAT)
Share 02_00 | Nov 17, 2021 | PDF | 771 kb
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 169 kb
-
TRAY, 16L QFN 3X3X0.6MM (PEAK)
Share 03_00 | Nov 17, 2021 | PDF | 509 kb
-
CARRIER TAPE, QFN 16 3X3X0.6MM (ADVANTEK)
Share 02_00 | Nov 16, 2021 | PDF | 70 kb
Products
Product Families
Support


