PG-USON-10-6
Overview
General Information
Package Material | PG |
Package Family | USON |
Terminals | 10 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-USON-10-6_Interactive 3D
Share 01_00 | May 30, 2025 | STP | 402 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-USON-10-6_Interactive 3D
Share 01_00 | May 30, 2025 | STP | 402 kb
-
PG-USON-10-6_Interactive 3D
Share 01_00 | May 30, 2025 | PDF | 121 kb
-
PG-USON-10-6_Package Outline
Share 01_00 | May 30, 2025 | PDF | 109 kb
Support