PG-ULGA-16-1
Overview
General Information
| Package Material | PG |
| Package Family | ULGA |
| Terminals | 16 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2 |
| Body Width (mm) | 2 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-ULGA-16-1_PDF
Share 01_00 | Jul 18, 2019 | PDF | 79 kb
Downloads
Package
-
PG-ULGA-16-1_PDF
Share 01_00 | Jul 18, 2019 | PDF | 109 kb
-
PG-ULGA-16-1_PDF
Share 01_00 | Jul 18, 2019 | PDF | 79 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
Packing
-
PG-ULGA-16-1_PDF
Share 01_00 | Jul 18, 2019 | PDF | 101 kb
Footprint
-
PG-ULGA-16-1_PDF
Share 01_00 | Jul 18, 2019 | PDF | 95 kb
Products
Product Families
Support


