PG-UFLGA-8-1 | LGA-8 (002-34146)
Overview
General Information
Package Material | PG |
Package Family | UFLGA |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.23 |
Body Width (mm) | 3.28 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-UFLGA-8-1_Interactive 3D
Share 00_00 | Aug 21, 2024 | PDF | 42 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-UFLGA-8-1_Package Outline
Share 00_00 | Apr 15, 2025 | PDF | 108 kb
-
PG-UFLGA-8-1_Interactive 3D_01
Share 00_00 | Aug 21, 2024 | STP | 122 kb
Footprint
-
PG-UFLGA-8-1_Footprint Drawing
Share 00_00 | Apr 15, 2025 | PDF | 62 kb
Products
Product Families
Support