PG-TTFN-9-1 | PQFN 3.3x3.3 Source-Down
Overview
General Information
| Package Material | PG |
| Package Family | TTFN |
| Terminals | 9 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3.3 |
| Body Width (mm) | 3.3 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TTFN-9-1_PDF
Share 01_00 | Oct 17, 2019 | PDF | 100 kb
Packing
Tape & Reel
| Pieces/Reel | 5000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TTFN-9-1_PDF
Share 01_00 | Oct 17, 2019 | PDF | 106 kb
-
PG-TTFN-9-1_PDF
Share 01_00 | Oct 17, 2019 | PDF | 100 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-TTFN-9-1_PDF
Share 01_00 | Oct 17, 2019 | PDF | 124 kb
Products
Product Families
Support


