PG-TSSOP-8-801
Overview
General Information
| Package Material | PG |
| Package Family | TSSOP |
| Terminals | 8 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 4.4 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 2500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 8100 |
| Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85093
Share 06_00 | Nov 17, 2021 | PDF | 89 kb
Packing
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
8LD TSSOP (173 MILS) SHIPPING TUBE
Share 06_00 | Nov 16, 2021 | PDF | 105 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
CARRIER TAPE , TSSOP 8 (173 MILS)
Share 03_00 | Nov 17, 2021 | PDF | 79 kb
Products
Product Families
Support


