PG-TSSOP-28-16
Overview
General Information
| Package Material | PG |
| Package Family | TSSOP |
| Terminals | 28 |
| Version | 16 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.7 |
| Body Width (mm) | 4.4 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSSOP-28-16_Interactive 3D
Share 09_00 | Aug 03, 2021 | PDF | 101 kb
Downloads
Package
-
PG-TSSOP-28-2,-16-PO
Share Jul 03, 2014 | EPS | 582 kb
-
PG-TSSOP-28-16_Interactive 3D
Share 09_00 | Aug 03, 2021 | PDF | 101 kb
-
PG-TSSOP-28-16_Interactive 3D_01
Share 09_00 | Aug 03, 2021 | STP | 966 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSSOP-28-2,-16-TP
Share Jul 02, 2014 | EPS | 360 kb
Footprint
-
PG-TSSOP-28-2,-16-FP
Share Jul 02, 2014 | EPS | 362 kb
Products
Product Families
Support


