PG-TSSOP-20-800
Overview
General Information
| Package Material | PG |
| Package Family | TSSOP |
| Terminals | 20 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6.604 |
| Body Width (mm) | 4.4 |
| Min. Terminal Pitch (mm) | 0.65 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 3700 |
| Tubes/Box | 50 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85118
Share 06_00 | Nov 17, 2021 | PDF | 88 kb
Packing
-
TUBE, TSSOP16/20/24/28 4.4MM
Share 07_00 | Nov 17, 2021 | PDF | 122 kb
Products
Product Families
Support


