PG-TSOP6-6-5
Overview
General Information
| Package Material | PG |
| Package Family | TSOP6 |
| Terminals | 6 |
| Version | 5 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2.9 |
| Body Width (mm) | 1.6 |
| Min. Terminal Pitch (mm) | 0.95 |
-
PG-TSOP6-6-5_Interactive 3D
Share 01_00 | Mar 05, 2021 | PDF | 149 kb
Packing
Downloads
Package
-
PG-TSOP6-6-5_Package Outline
Share 01_00 | Mar 05, 2021 | PDF | 102 kb
-
vpx09300.eps
Share Jul 24, 2007 | EPS | 141 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
cpwg5899.eps
Share Jul 24, 2007 | EPS | 156 kb
Footprint
-
PG-TSOP6-6-5_Footprint Drawing
Share 01_00 | Mar 05, 2021 | PDF | 101 kb
Products
Product Families
Support


