PG-TSOP6-6-4 | TSOP-6
Overview
General Information
| Package Material | PG |
| Package Family | TSOP6 |
| Terminals | 6 |
| Version | 4 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 2.9 |
| Body Width (mm) | 1.6 |
| Min. Terminal Pitch (mm) | 0.95 |
-
PG-TSOP6-6-4_Interactive 3D
Share 05_00 | Jun 05, 2021 | PDF | 149 kb
Downloads
Package
-
vpx09300.eps
Share Jul 24, 2007 | EPS | 141 kb
-
PG-TSOP6-6-4_Interactive 3D
Share 05_00 | Jun 05, 2021 | PDF | 149 kb
-
PG-TSOP6-6-4_Interactive 3D_01
Share 05_00 | Jun 05, 2021 | STP | 467 kb
-
PG-TSOP6-6-4_Package Outline
Share 05_00 | Jun 05, 2021 | PDF | 102 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSOP6-6-4_Tape and Reel_01
Share 01_00 | Jun 05, 2021 | PDF | 100 kb
-
cpwg5899.eps
Share Jul 24, 2007 | EPS | 156 kb
Footprint
-
PG-TSOP6-6-4_Footprint Drawing
Share 05_00 | Jun 05, 2021 | PDF | 101 kb
Products
Product Families
Support


