PG-TSOP-54-800
Overview
General Information
| Package Material | PG |
| Package Family | TSOP |
| Terminals | 54 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 22.301 |
| Body Width (mm) | 10.16 |
| Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 1080 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85160
Share 06_00 | Nov 17, 2021 | PDF | 89 kb
Packing
-
REEL, 13INCH DIA., 32MM W X 7INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 166 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
CARRIER TAPE, TSOPII54
Share 05_00 | Nov 17, 2021 | PDF | 100 kb
-
54LD TSOP II SHIPPING TRAY
Share 04_00 | Nov 17, 2021 | PDF | 113 kb
-
CARRIER TAPE, TSOPII54 (C-PAK)
Share 01_00 | Nov 16, 2021 | PDF | 69 kb
Products
Product Families
Support


