PG-TSOP-48-803
Overview
General Information
| Package Material | PG |
| Package Family | TSOP |
| Terminals | 48 |
| Version | 803 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 12 |
| Body Width (mm) | 20 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 960 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PACKAGE OUTLINE, 48 LEAD TSOP 18.4X12.0X1.2 MM TS048/TSR048/TS2048/TS4048/ZT48A
Share 07_00 | Nov 14, 2021 | PDF | 184 kb
Packing
-
REEL, 13INCH DIA., 32MM W X 7INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 166 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
TRAY, TSOP 48 I 12X20 1.00MM (HWA SHU)
Share 02_00 | Nov 16, 2021 | PDF | 201 kb
-
48 LD TSOP CARRIER TAPE
Share 04_00 | Nov 16, 2021 | PDF | 104 kb
-
TRAY, TSOP48L (12X20MM)
Share 01_00 | Nov 16, 2021 | PDF | 137 kb
-
CARRIER TAPE, TSOP I 48 12X20MM
Share 03_00 | Nov 17, 2021 | PDF | 76 kb
-
CARRIER TAPE, TSOP I 48 12X20MM (C-CPAK)
Share 01_00 | Nov 17, 2021 | PDF | 74 kb
Products
Product Families
Support


