PG-TSOP-44-800
Overview
General Information
| Package Material | PG |
| Package Family | TSOP |
| Terminals | 44 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 18.517 |
| Body Width (mm) | 11.049 |
| Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 1350 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
PACKAGE OUTLINE 44L TSOP Z44 II
Share 07_00 | Nov 17, 2021 | PDF | 139 kb
Packing
-
TRAY, TSOPII 400X725 TSOPII44
Share 03_00 | Nov 16, 2021 | PDF | 196 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
REEL, 13INCH DIA., 32MM W X 7INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 166 kb
-
TRAY, 16L QFN 3X3X0.6MM (KOSTAT)
Share 02_00 | Nov 17, 2021 | PDF | 771 kb
-
TRAY, 16L QFN 3X3X0.6MM (PEAK)
Share 03_00 | Nov 17, 2021 | PDF | 509 kb
-
CARRIER TAPE , TSOPII44
Share 03_00 | Nov 16, 2021 | PDF | 70 kb
Products
Product Families
Support


