PG-TSOP-32-803
Overview
General Information
| Package Material | PG |
| Package Family | TSOP |
| Terminals | 32 |
| Version | 803 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 20.828 |
| Body Width (mm) | 11.76 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 1170 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85095
Share 03_00 | Nov 17, 2021 | PDF | 87 kb
Packing
-
REEL, 13INCH DIA., 32MM W X 7INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 166 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
CARRIER TAPE, TSOPII32/TSOPII32
Share 02_00 | Nov 16, 2021 | PDF | 92 kb
-
32LD TSOP TRAY TYPE II (400 X 825 MIL) (KOSTAT)
Share 03_00 | Nov 17, 2021 | PDF | 165 kb
Products
Product Families
Support


