PG-TSOP-28-801
Overview
General Information
| Package Material | PG |
| Package Family | TSOP |
| Terminals | 28 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 13.4 |
| Body Width (mm) | 8 |
| Min. Terminal Pitch (mm) | 0.55 |
Packing
Tape & Reel
| Pieces/Reel | 1500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 2340 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
51-85071
Share 11_00 | Nov 17, 2021 | PDF | 83 kb
Packing
-
REEL, 13INCH DIA., 24MM W X 7INCH HUB
Share 04_00 | Nov 16, 2021 | PDF | 171 kb
-
REEL, 13 DIA. ANTISTATIC / 7 HUB (CPAK)
Share 02_00 | Nov 16, 2021 | PDF | 130 kb
-
CARRIER TAPE , TSOP 28 / TSOP 28 / STSOP 32 / STSOP 32
Share 05_00 | Nov 17, 2021 | PDF | 86 kb
-
28LD TSOP TRAY 8 X 13.4MM (KOSTAT)
Share 03_00 | Nov 16, 2021 | PDF | 351 kb
-
28LD TSOP TRAY 8 X 13.4MM (ANAM)
Share 02_00 | Nov 16, 2021 | PDF | 175 kb
-
CARRIER TAPE TSOP 28 / TSOP 28 / STSOP 32 / STSOP 32 (CPAK)
Share 01_00 | Nov 16, 2021 | PDF | 62 kb
Products
Product Families
Support


