PG-TSON-8-4 | PQFN 3.3x3.3 Source-Down
Overview
General Information
| Package Material | PG |
| Package Family | TSON |
| Terminals | 8 |
| Version | 4 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3.3 |
| Body Width (mm) | 3.3 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSON-8-4_PDF
Share 01_00 | Nov 19, 2019 | PDF | 29 kb
Downloads
Package
-
PG-TSON-8-4_PDF
Share 01_00 | Nov 19, 2019 | PDF | 29 kb
-
PG-TSON-8-4_PDF
Share 01_00 | Nov 19, 2019 | PDF | 104 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TSON-8-4_PDF
Share 01_00 | Nov 19, 2019 | PDF | 99 kb
Footprint
-
PG-TSON-8-4_Footprint Drawing
Share 01_00 | Jul 27, 2021 | PDF | 105 kb
Products
Product Families
Support


