PG-TSON-8-2
Overview
General Information
| Package Material | PG |
| Package Family | TSON |
| Terminals | 8 |
| Version | 2 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6 |
| Body Width (mm) | 5 |
| Min. Terminal Pitch (mm) | 1.27 |
-
PG-TSON-8-2.pdf
Share 01_00 | Mar 24, 2017 | PDF | 72 kb
Downloads
Package
-
PG-TSON-8-2_SPO.pdf
Share 01_00 | Mar 15, 2017 | PDF | 79 kb
-
PG-TSON-8-2.pdf
Share 01_00 | Mar 24, 2017 | PDF | 72 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TSON-8-2_TNR.pdf
Share 01_00 | Mar 15, 2017 | PDF | 81 kb
Footprint
-
PG-TSON-8-2_FPD.pdf
Share 01_00 | Mar 28, 2017 | PDF | 81 kb
Products
Product Families
Support


