PG-TSON-8-1
Overview
General Information
| Package Material | PG |
| Package Family | TSON |
| Terminals | 8 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 3 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSON-8-1_Interactive 3D
Share 01_00 | Apr 21, 2020 | PDF | 70 kb
-
PG-TSON-8-1.pdf
Share 01_00 | Mar 24, 2017 | PDF | 82 kb
Downloads
Package
-
PG-TSON-8-1.pdf
Share 01_00 | Mar 24, 2017 | PDF | 82 kb
-
PG-TSON-8-1_Interactive 3D
Share 01_00 | Apr 21, 2020 | PDF | 70 kb
-
PG-TSON-8-1_Package Outline
Share 01_00 | May 14, 2021 | PDF | 100 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-TSON-8-1_Tape and Reel_01
Share 01_00 | May 14, 2021 | PDF | 99 kb
-
PG-TSON-8-1_Tape and Reel
Share 02_00 | Apr 21, 2020 | PDF | 97 kb
Footprint
-
PG-TSON-8-1_Footprint Drawing
Share 02_00 | Apr 21, 2020 | PDF | 101 kb
Products
Product Families
Support


