PG-TSON-4-3 | COOLGAN
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 4 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
-
PG-TSON-4-3_Interactive 3D
Share 02_00 | Jan 10, 2025 | PDF | 82 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSON-4-3_Package Outline
Share 02_00 | Jan 10, 2025 | PDF | 111 kb
-
PG-TSON-4-3_Interactive 3D_01
Share 02_00 | Jan 10, 2025 | STP | 366 kb
Packing
-
PG-TSON-4-3_Tape and Reel_01
Share 01_00 | Jan 10, 2025 | PDF | 100 kb
Footprint
-
PG-TSON-4-3_Footprint Drawing
Share 02_00 | Jan 10, 2025 | PDF | 102 kb
Support