PG-TSON-4-2
Overview
General Information
| Package Material | PG |
| Package Family | TSON |
| Terminals | 4 |
| Version | 2 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 3 |
| Min. Terminal Pitch (mm) | 1.1 |
-
PG-TSON-4-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 77 kb
Downloads
Package
-
PG-TSON-4-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 110 kb
-
PG-TSON-4-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 77 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-TSON-4-2_PDF
Share 01_00 | Jan 21, 2020 | PDF | 103 kb
Support


