PG-TSON-12-1
Overview
General Information
Package Material | PG |
Package Family | TSON |
Terminals | 12 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6 |
-
PG-TSON-12-1_Interactive 3D
Share 01_00 | Apr 21, 2023 | PDF | 111 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSON-12-1_Interactive 3D
Share 01_00 | Apr 21, 2023 | PDF | 111 kb
-
PG-TSON-12-1_Interactive 3D_01
Share 01_00 | Apr 21, 2023 | STP | 277 kb
-
PG-TSON-12-1_Package Outline
Share 01_00 | Apr 21, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSON-12-1_Footprint Drawing
Share 01_00 | Apr 21, 2023 | PDF | 106 kb
Support