PG-TSNP-9-3
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 9 |
| Version | 3 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 1.1 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-9-3_PDF
Share 01_00 | Mar 12, 2020 | PDF | 95 kb
Downloads
Package
-
PG-TSNP-9-3_PDF
Share 01_00 | Mar 12, 2020 | PDF | 95 kb
-
PG-TSNP-9-3_PDF
Share 01_00 | Mar 12, 2020 | PDF | 103 kb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Packing
-
PG-TSNP-9-3_PDF
Share 01_00 | Mar 12, 2020 | PDF | 97 kb
Footprint
-
PG-TSNP-9-3_PDF
Share 01_00 | Mar 12, 2020 | PDF | 100 kb
Products
Product Families
Support


