PG-TSNP-7-8
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 7 |
| Version | 8 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 2 |
| Body Width (mm) | 2 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSNP-7-8_PDF
Share 01_00 | Jul 30, 2019 | PDF | 101 kb
Downloads
Package
-
PG-TSNP-7-8_PDF
Share 01_00 | Jul 30, 2019 | PDF | 105 kb
-
PG-TSNP-7-8_PDF
Share 01_00 | Jul 30, 2019 | PDF | 101 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Packing
-
PG-TSNP-7-8_PDF
Share 01_00 | Jul 30, 2019 | PDF | 98 kb
Footprint
-
PG-TSNP-7-8_PDF
Share 01_00 | Sep 17, 2019 | PDF | 102 kb
Support


