PG-TSNP-6-8
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 6 |
| Version | 8 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 0.7 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-6-8_PDF
Share 01_00 | Feb 07, 2020 | PDF | 97 kb
Downloads
Package
-
PG-TSNP-6-8_PDF
Share 01_00 | Feb 07, 2020 | PDF | 104 kb
-
PG-TSNP-6-8_PDF
Share 01_00 | Feb 07, 2020 | PDF | 97 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Packing
-
PG-TSNP-6-8_PDF
Share 01_00 | Feb 07, 2020 | PDF | 100 kb
Footprint
-
PG-TSNP-6-8_PDF
Share 01_00 | Feb 07, 2020 | PDF | 98 kb
Support


