PG-TSNP-6-16
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 6 |
Version | 16 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.2 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-6-16_Interactive 3D_01
Share 02_00 | Feb 09, 2023 | STP | 300 kb
Downloads
Package
-
PG-TSNP-6-16_Package Outline
Share 02_00 | Feb 09, 2023 | PDF | 108 kb
-
PG-TSNP-6-16_Interactive 3D
Share 02_00 | Feb 09, 2023 | PDF | 116 kb
-
PG-TSNP-6-16_Interactive 3D_01
Share 02_00 | Feb 09, 2023 | STP | 300 kb
Footprint
-
PG-TSNP-6-16_Footprint Drawing
Share 02_00 | Feb 09, 2023 | PDF | 99 kb
Products
Product Families
Support