PG-TSNP-6-15
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 6 |
Version | 15 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.1 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-6-15_Interactive 3D
Share 02_00 | Jan 10, 2023 | PDF | 117 kb
Downloads
Package
-
PG-TSNP-6-15_Interactive 3D
Share 02_00 | Jan 10, 2023 | PDF | 117 kb
-
PG-TSNP-6-15_Package Outline
Share 02_00 | Jan 10, 2023 | PDF | 108 kb
-
PG-TSNP-6-15_Interactive 3D_01
Share 02_00 | Jan 10, 2023 | STP | 294 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-6-15_Tape and Reel_01
Share 01_00 | Feb 15, 2024 | PDF | 98 kb
Footprint
-
PG-TSNP-6-15_Footprint Drawing
Share 02_00 | Jan 10, 2023 | PDF | 99 kb
Support