PG-TSNP-6-13
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 6 |
| Version | 13 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.5 |
| Body Width (mm) | 1.1 |
| Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-6-13_3D_PDF
Share 01_00 | Mar 31, 2020 | PDF | 47 kb
Packing
Tape & Reel
| Pieces/Reel | 7500 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-TSNP-6-13_SPO_PDF
Share 01_00 | Mar 31, 2020 | PDF | 109 kb
-
PG-TSNP-6-13_3D_PDF
Share 01_00 | Mar 31, 2020 | PDF | 47 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Footprint
-
PG-TSNP-6-13_FPD_PDF
Share 01_00 | Mar 31, 2020 | PDF | 178 kb
Products
Product Families
Support


