PG-TSNP-6-12
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 6 |
Version | 12 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.5 |
Body Width (mm) | 1.5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-6-12_Interactive 3D
Share 04_00 | Apr 21, 2023 | PDF | 98 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-TSNP-6-12_Interactive 3D
Share 04_00 | Apr 21, 2023 | PDF | 98 kb
-
PG-TSNP-6-12_Interactive 3D_01
Share 04_00 | Apr 21, 2023 | STP | 566 kb
-
PG-TSNP-6-12_Package Outline
Share 04_00 | Apr 21, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSNP-6-12_Footprint Drawing
Share 04_00 | Apr 21, 2023 | PDF | 100 kb
Products
Product Families
Support