PG-TSNP-21-1
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 21 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4 |
| Body Width (mm) | 3 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-21-1_Interactive 3D
Share 02_00 | May 19, 2022 | PDF | 92 kb
Downloads
Package
-
PG-TSNP-21-1_Interactive 3D
Share 02_00 | May 19, 2022 | PDF | 92 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
PG-TSNP-21-1_Interactive 3D_01
Share 02_00 | May 19, 2022 | STP | 593 kb
-
PG-TSNP-21-1_Package Outline
Share 02_00 | May 19, 2022 | PDF | 107 kb
Packing
-
PG-TSNP-21-1_Tape and Reel_01
Share 02_00 | May 19, 2022 | PDF | 104 kb
Footprint
-
PG-TSNP-21-1_Footprint Drawing
Share 02_00 | May 19, 2022 | PDF | 107 kb
Support


