PG-TSNP-2-3
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 2 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1 |
Body Width (mm) | 1.2 |
Min. Terminal Pitch (mm) | 0.75 |
-
PG-TSNP-2-3_Interactive 3D_01
Share 03_00 | Jun 06, 2023 | STP | 248 kb
Packing
Tape & Reel
Pieces/Reel | 14000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSNP-2-3_Package Outline
Share 03_00 | Jun 06, 2023 | PDF | 102 kb
-
PG-TSNP-2-3_Interactive 3D
Share 03_00 | Jun 06, 2023 | PDF | 117 kb
-
PG-TSNP-2-3_Interactive 3D_01
Share 03_00 | Jun 06, 2023 | STP | 248 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-2-3_Tape and Reel_2
Share 01_00 | Sep 12, 2023 | PDF | 99 kb
Footprint
-
PG-TSNP-2-3_Footprint Drawing
Share 03_00 | Jun 06, 2023 | PDF | 96 kb
Support