PG-TSNP-16-9
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 16 |
| Version | 9 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 2.4 |
| Body Width (mm) | 2.4 |
| Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
| Pieces/Reel | 3000 |
| Reels/Box | 1 |
| Reel Diameter (mm) | 180 |
Downloads
Package
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
SSD Soldering Recommendation
Share 01_00 | Jun 26, 2018 | PDF | 147 kb
Products
Product Families
Support


