PG-TSNP-16-12
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 16 |
| Version | 12 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 3 |
| Body Width (mm) | 3 |
| Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-16-12_Interactive 3D
Share 01_00 | Aug 03, 2021 | PDF | 98 kb
Downloads
Package
-
PG-TSNP-16-12_Package Outline
Share 01_00 | Aug 03, 2021 | PDF | 107 kb
-
PG-TSNP-16-12_Interactive 3D_01
Share 01_00 | Aug 03, 2021 | STP | 644 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Packing
-
PG-TSNP-16-12_Tape and Reel_01
Share 01_00 | Aug 03, 2021 | PDF | 98 kb
Footprint
-
PG-TSNP-16-12_Footprint Drawing
Share 01_00 | Aug 03, 2021 | PDF | 102 kb
Support


