PG-TSNP-14-6
Overview
General Information
Package Material | PG |
Package Family | TSNP |
Terminals | 14 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSNP-14-6_Interactive 3D_02
Share 02_00 | Aug 11, 2023 | STP | 335 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSNP-14-6_Package Outline
Share 02_00 | Aug 11, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
-
PG-TSNP-14-6_Interactive 3D
Share 02_00 | Aug 11, 2023 | PDF | 117 kb
-
PG-TSNP-14-6_Interactive 3D_02
Share 02_00 | Aug 11, 2023 | STP | 335 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TSNP-14-6_Tape and Reel_2
Share 02_00 | Aug 11, 2023 | PDF | 103 kb
Footprint
-
PG-TSNP-14-6_Footprint Drawing
Share 01_00 | Aug 11, 2023 | PDF | 103 kb
Products
Product Families
Support