PG-TSNP-10-2
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 10 |
| Version | 2 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 1.5 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSNP-10-2_Interactive 3D
Share 01_00 | Apr 18, 2020 | PDF | 98 kb
Downloads
Package
-
PG-TSNP-10-2_Package Outline
Share 01_00 | Apr 18, 2020 | PDF | 105 kb
-
PG-TSNP-10-2_Interactive 3D
Share 01_00 | Apr 18, 2020 | PDF | 98 kb
-
Board Assembly Recommendations (TSNP)
Share 02_00 | Nov 09, 2020 | PDF | 1.2 mb
Packing
-
PG-TSNP-10-2_Tape and Reel
Share 01_00 | Apr 18, 2020 | PDF | 98 kb
Footprint
-
PG-TSNP-10-2_Footprint Drawing
Share 01_00 | Apr 18, 2020 | PDF | 99 kb
Support


