PG-TSNP-10-10
Overview
General Information
| Package Material | PG |
| Package Family | TSNP |
| Terminals | 10 |
| Version | 10 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 0.95 |
| Body Width (mm) | 1.3 |
| Min. Terminal Pitch (mm) | 0.35 |
-
PG-TSNP-10-10_Interactive 3D
Share 02_00 | May 19, 2022 | PDF | 120 kb
Downloads
Package
-
PG-TSNP-10-10_Package Outline
Share 03_00 | Jun 30, 2022 | PDF | 108 kb
-
PG-TSNP-10-10_Interactive 3D_01
Share 02_00 | May 19, 2022 | STP | 345 kb
Packing
-
PG-TSNP-10-10_Tape and Reel_01
Share 01_00 | May 19, 2022 | PDF | 98 kb
Footprint
-
PG-TSNP-10-10_Footprint Drawing
Share 02_00 | May 19, 2022 | PDF | 105 kb
Support


