PG-TSLP-9-7
Overview
General Information
| Package Material | PG |
| Package Family | TSLP |
| Terminals | 9 |
| Version | 7 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 1.5 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-TSLP-9-7_PDF
Share 01_00 | Nov 28, 2019 | PDF | 62 kb
Downloads
Package
-
PG-TSLP-9-7_PDF
Share 01_00 | Nov 28, 2019 | PDF | 103 kb
-
PG-TSLP-9-7_PDF
Share 01_00 | Nov 28, 2019 | PDF | 62 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
Footprint
-
PG-TSLP-9-7_PDF
Share 01_00 | Nov 28, 2019 | PDF | 101 kb
Support


