PG-TSDSO-24-51
Overview
General Information
| Package Material | PG |
| Package Family | TSDSO |
| Terminals | 24 |
| Version | 51 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8.65 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-24-51_Interactive 3D
Share 01_00 | Nov 13, 2020 | PDF | 119 kb
Downloads
Package
-
PG-TSDSO-24-51_Interactive 3D
Share 01_00 | Nov 13, 2020 | PDF | 119 kb
-
PG-TSDSO-24-51_Package Outline
Share 01_00 | Nov 13, 2020 | PDF | 114 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSDSO-24-51_Tape and Reel
Share 01_00 | Nov 13, 2020 | PDF | 102 kb
Footprint
-
PG-TSDSO-24-51_Footprint Drawing
Share 01_00 | Nov 13, 2020 | PDF | 104 kb
Products
Product Families
Support


