PG-TSDSO-24-42
Overview
General Information
| Package Material | PG |
| Package Family | TSDSO |
| Terminals | 24 |
| Version | 42 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 8.65 |
| Body Width (mm) | 3.9 |
| Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-24-42_PDF
Share 01_00 | Dec 03, 2019 | PDF | 113 kb
Downloads
Package
-
PG-TSDSO-24-42_PDF
Share 01_00 | Dec 03, 2019 | PDF | 113 kb
-
PG-TSDSO-24-42_PDF
Share 01_00 | Dec 03, 2019 | PDF | 115 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSDSO-24-42_PDF
Share 01_00 | Dec 03, 2019 | PDF | 102 kb
Footprint
-
PG-TSDSO-24-42_PDF
Share 01_00 | Dec 03, 2019 | PDF | 104 kb
Products
Product Families
Support


