PG-TSDSO-14-42
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 14 |
Version | 42 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.9 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-TSDSO-14-42_Interactive 3D
Share 07_00 | Feb 01, 2024 | PDF | 89 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-TSDSO-14-42_Interactive 3D
Share 07_00 | Feb 01, 2024 | PDF | 89 kb
-
PG-TSDSO-14-42_Interactive 3D_01
Share 07_00 | Feb 01, 2024 | STP | 506 kb
-
PG-TSDSO-14-42_Package Outline
Share 08_00 | Feb 01, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSDSO-14-42_Tape and Reel_01
Share 02_00 | Feb 01, 2024 | PDF | 102 kb
Footprint
-
PG-TSDSO-14-42_Footprint Drawing
Share 08_00 | Feb 01, 2024 | PDF | 103 kb
Products
Product Families
Support