PG-TQFP-64-800
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 64 |
| Version | 800 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 10 |
| Body Width (mm) | 10 |
| Min. Terminal Pitch (mm) | 0.5 |
Products
Product Families
Support


