PG-TQFP-64-22
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 64 |
Version | 22 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TQFP-64-22_Interactive 3D
Share 02_00 | May 16, 2025 | STP | 2 mb
Packing
Tape & Reel
Pieces/Reel | 1500 |
Reels/Box | 1 |
Downloads
Package
-
PG-TQFP-64-22_Interactive 3D
Share 02_00 | May 16, 2025 | STP | 2 mb
-
PG-TQFP-64-22_Interactive 3D
Share 02_00 | May 16, 2025 | PDF | 216 kb
-
PG-TQFP-64-22_Package Outline
Share 02_00 | May 16, 2025 | PDF | 115 kb
Footprint
-
PG-TQFP-64-22_Footprint Drawing
Share 01_00 | May 16, 2025 | PDF | 107 kb
Products
Product Families
Support