PG-TQFP-64-19
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 64 |
| Version | 19 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 10 |
| Body Width (mm) | 10 |
| Min. Terminal Pitch (mm) | 0.5 |
-
3D Interactive PDF Model PG-TQFP-64-19
Share 01_00 | Sep 07, 2017 | PDF | 164 kb
Packing
Tray
| Pieces/Tray | 960 |
| Trays/Box | 6 |
Downloads
Package
-
3D Interactive PDF Model PG-TQFP-64-19
Share 01_00 | Sep 07, 2017 | PDF | 164 kb
-
Package Outline Dimensions PG-TQFP-64-19
Share 01_00 | Sep 07, 2017 | PDF | 88 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
Footprint
-
Footprint dimensions PG-TQFP-64-19
Share 01_00 | Sep 07, 2017 | PDF | 76 kb
Products
Product Families
Support


