PG-TQFP-48-9
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 48 |
| Version | 9 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 7 |
| Body Width (mm) | 7 |
| Min. Terminal Pitch (mm) | 0.5 |
-
PG-TQFP-48-9_Interactive 3D
Share 03_00 | Jul 22, 2022 | PDF | 216 kb
Downloads
Package
-
PG-TQFP-48-9_Interactive 3D
Share 03_00 | Jul 22, 2022 | PDF | 216 kb
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PG-TQFP-48-9_Interactive 3D_01
Share 03_00 | Jul 22, 2022 | STP | 1.41 mb
-
PG-TQFP-48-9_Package Outline
Share 03_00 | Jul 22, 2022 | PDF | 113 kb
Footprint
-
PG-TQFP-48-9_Footprint Drawing
Share 03_00 | Jul 22, 2022 | PDF | 110 kb
Products
Support


