PG-TQFP-44-801
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 44 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 10.033 |
| Body Width (mm) | 10.033 |
| Min. Terminal Pitch (mm) | 0.8 |
Packing
Tape & Reel
| Pieces/Reel | 1500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 800 |
| Trays/Box | 5 |
| Pieces/Tray | 1600 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
PACKAGE OUTLINE, 44LD TQFP 10X10X1.4 MM A44S
Share 08_00 | Nov 13, 2021 | PDF | 77 kb
Packing
-
REEL, 13INCH DIA., 24MM W X 4INCH HUB
Share 04_00 | Nov 17, 2021 | PDF | 172 kb
-
REEL, 13" DIA. ANTISTATIC / 4" HUB (UBOT)
Share 03_00 | Nov 16, 2021 | PDF | 303 kb
-
TRAY, TQFP 10X10X1.4MM (KOSTAT)
Share 02_00 | Nov 16, 2021 | PDF | 187 kb
-
TQFP 10 X 10 X 1.4 TRAY
Share 05_00 | Nov 16, 2021 | PDF | 150 kb
-
CARRIER TAPE , TQFP 52 (10X10X1.0MM)
Share 03_00 | Nov 17, 2021 | PDF | 76 kb
Products
Support


