PG-TQFP-32-801
Overview
General Information
| Package Material | PG |
| Package Family | TQFP |
| Terminals | 32 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6.985 |
| Body Width (mm) | 6.985 |
| Min. Terminal Pitch (mm) | 0.8 |
Packing
Tray
| Pieces/Tray | 2500 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
Share 06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
51-85063
Share 06_00 | Nov 17, 2021 | PDF | 84 kb
Packing
-
TQFP TRAY 7 X 7 X 1.0 (ANAM)
Share 04_00 | Nov 17, 2021 | PDF | 139 kb
Products
Product Families
Support


