PG-TQFP-216-800 | TEQFP-216 (002-30407)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 216 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 24 |
Body Width (mm) | 24 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 400 |
Trays/Box | 10 |
Downloads
Package
-
PG-TQFP-216-800_Package Outline
Share 00_00 | Jun 16, 2025 | PDF | 82 kb
Footprint
-
PG-TQFP-216-800_Footprint Drawing
Share 00_00 | May 16, 2025 | PDF | 89 kb
Products
Product Families
Support