PG-TQFP-208-802 | TEQFP-208 (002-13651)
Overview
General Information
Package Material | PG |
Package Family | TQFP |
Terminals | 208 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 28 |
Body Width (mm) | 28 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 360 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-TQFP-208-802_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 134 kb
Footprint
-
PG-TQFP-208-802_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 128 kb
Support